IESNA:LM-63-2002
[TEST]P948012
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7443
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1030.6 1164.4 1297.8 1410.6 1496.7 1549 1587.5 1627.5 1665.4 1709
1762.3 1819.7 1891 1968.9 2066.4 2205.3 2397.1 2656.5 2999 3437.4
4005.1 4685.5 5316.1 5682.2 5612.5 5075.1 4079.4 2959.6 1899.2 1350.1
931.7 584 325.1 70.8 0 0 0
1030.6 1144.4 1265.5 1363.9 1437.2 1485.4 1518.8 1555.2 1593.6 1633.1
1682.8 1742.3 1811.5 1888.4 1980.7 2101.7 2264.3 2479.1 2754 3135.9
3633.8 4111.7 4346 4265.5 3983 3509.2 2762.7 1869.5 1009.6 596.3
328.7 147.2 56.9 7.2 0 0 0
1030.6 1132.7 1226.5 1295.2 1347 1378.3 1400.3 1429 1454.1 1478.2
1512.1 1557.2 1610.5 1661.8 1716.7 1783.8 1862.8 1957.7 2074.1 2190.4
2225.8 2108.9 1813.1 1465.9 1079.3 749.1 529.2 382 268.2 192.8
130.2 77.9 43.6 19.5 3.6 0 0
1030.6 1103.4 1173.2 1224.4 1254.2 1269.6 1280.3 1284.9 1281.9 1270.1
1252.6 1243.4 1233.2 1208.5 1154.7 1077.8 997.8 921.4 855.8 811.2
788.6 768.1 739.9 692.2 655.8 627.6 540.4 437.9 289.2 202.5
144.6 100.5 66.7 28.7 4.1 0 0
1030.6 1074.2 1124.4 1162.4 1182.9 1188 1176.2 1144.4 1093.2 1026.5
954.7 896.8 858.8 835.8 817.3 790.1 751.2 713.7 684.5 669.1
669.1 673.2 674.3 670.2 639.9 573.2 502.5 455.3 383.5 308.2
223.6 146.6 80 31.3 2.1 0 0
1030.6 1050.6 1074.7 1102.4 1122.4 1120.3 1093.2 1040.4 976.3 916.3
866.5 831.2 810.6 795.3 777.3 749.6 710.7 663.5 617.3 580.9
561.5 564 579.9 590.7 586.6 568.6 529.7 466.6 396.4 330.2
268.2 210.7 153.3 89.2 38.5 0 0
1030.6 1018.8 1026.5 1046 1067.5 1077.8 1061.9 1027 988.1 953.2
917.8 877.8 836.3 795.8 756.3 714.8 669.1 620.9 575.3 537.9
504.5 476.3 452.2 436.9 432.2 430.7 422.5 404 372.3 327.6
252.8 173.3 95.9 50.8 18.5 0 0
1030.6 997.8 978.8 982.9 1014.2 1054.2 1085.5 1088 1066 1031.1
990.6 942.4 886.5 827.6 771.7 718.4 667.6 618.4 574.3 539.9
514.8 498.4 485.1 468.6 443.5 404 363 333.3 306.6 276.9
237.9 184.1 118.4 68.7 22.6 0 0
1030.6 972.7 928.6 921.9 952.7 1030.1 1113.2 1152.1 1140.3 1096.2
1043.4 989.6 932.7 869.6 806.5 745 687.1 633.8 587.1 551.2
524 505.1 497.4 492.2 481 456.3 426.6 392.8 358.4 318.4
269.7 210.2 154.8 97.4 31.8 0 0
1030.6 948.6 882.4 849.6 865.5 943.5 1057.8 1149.6 1171.6 1133.2
1069.1 1007.5 950.6 891.2 832.2 773.2 714.8 657.9 608.1 570.2
538.4 517.4 502 495.3 485.6 467.6 442 413.3 382 347.1
298.9 237.4 174.3 95.9 29.7 1 0
1030.6 927 854.2 811.2 817.3 887 992.7 1085 1136.8 1122.4
1068.6 1007.5 950.6 894.2 838.9 783.5 726 669.6 620.4 578.9
543.5 519.4 501.5 490.7 479.4 458.9 428.7 395.8 363 324.6
276.9 214.3 155.9 83.1 22.6 0 0
1030.6 922.9 836.3 776.3 765 811.2 893.7 988.1 1050.6 1056.8
1023.4 971.7 920.4 872.7 825.5 774.8 721.4 667.6 617.9 575.3
538.9 512.7 490.2 469.7 445.1 408.7 357.9 298.9 243.6 197.9
152.8 102 62 31.3 2.6 0 0
1030.6 897.8 791.2 707.1 665.5 667.6 693.7 729.1 757.3 772.2
772.2 753.7 730.1 705 677.3 648.1 619.4 588.1 550.7 512.2
475.3 433.3 389.7 351.7 313.3 261.5 210.2 172.8 143.1 113.8
83.6 51.8 24.1 6.7 0 0 0
1030.6 879.4 756.8 654.8 591.7 564.5 555.8 554.8 551.7 547.1
537.4 518.9 496.8 470.7 439.9 414.8 390.2 371.2 358.9 353.8
347.1 332.8 309.7 280.5 245.6 209.2 175.4 145.6 117.4 91.8
65.6 36.9 15.9 2.6 0 0 0
1030.6 870.1 733.7 622.5 549.1 512.7 493.8 477.4 458.9 438.4
419.9 405.1 388.1 374.3 357.9 341.5 324.1 301.5 276.4 255.3
233.8 214.3 197.4 184.1 169.2 150.7 130.2 109.7 87.7 67.2
45.6 28.7 13.8 0.5 0 0 0
1030.6 862.4 719.9 605.6 528.6 487.6 462.5 438.4 415.3 392.2
370.2 351.2 333.3 315.3 298.9 283 266.1 248.7 232.3 214.8
198.4 184.1 171.3 157.4 141 126.6 110.2 91.8 70.8 52.3
37.9 22.6 7.7 0 0 0 0
1030.6 869.6 724.5 608.1 525.1 476.9 444.5 419.9 398.9 378.4
357.9 338.4 318.4 300.5 284.1 267.7 250.7 232.3 213.8 194.8
178.4 164.6 152.8 142.5 132.3 121 105.6 88.7 73.8 61
47.2 32.3 11.8 0 0 0 0
1030.6 873.7 729.6 611.7 523 464.5 430.2 408.1 388.7 368.2
348.7 329.2 311.7 295.3 280 263.6 247.1 228.7 210.2 191.8
175.4 163.6 153.8 145.6 135.9 122.5 104.6 89.7 78.4 66.7
52.3 34.9 13.8 4.1 0 0 0
1030.6 873.7 735.3 616.3 521.5 454.8 418.4 397.4 377.9 358.4
336.9 318.4 302.5 285.1 268.2 251.2 233.8 216.4 198.9 182.5
169.2 160.5 152.3 143.6 130.2 111.8 89.2 78.4 67.2 54.9
40 21 8.7 2.1 0 0 0
1030.6 891.2 757.3 637.9 534.3 456.9 415.8 393.8 374.3 357.9
338.9 321 303.5 286.6 269.2 252.3 234.8 217.9 202 187.7
175.9 166.6 157.4 146.1 129.7 103.6 77.9 67.2 56.4 44.6
31.8 18.5 9.7 4.1 1 0 0
1030.6 901.4 772.2 652.7 545.6 464 418.4 394.3 375.3 357.9
339.9 322.5 305.6 288.7 272.3 255.9 238.9 222.5 207.1 193.3
181.5 171.8 161.5 148.7 130.7 103.6 76.9 66.1 54.9 43.6
30.3 17.9 10.3 5.1 2.6 0 0
1030.6 905.5 781.9 665.5 555.8 476.9 420.5 396.9 375.8 361
344.1 327.1 310.7 294.3 278.4 263 246.6 230.2 214.8 199.5
187.2 176.9 166.1 154.3 132.3 105.1 81.5 71.3 59.5 47.7
33.8 20.5 12.3 7.7 4.6 2.1 0
1030.6 934.2 826.5 715.3 605 508.1 439.9 402 381.5 365.1
350.2 334.8 319.4 304.1 288.2 272.3 256.4 240 225.1 210.7
197.9 186.1 174.3 161 144.6 123.6 97.4 83.1 70.8 58.5
44.6 28.2 17.4 11.3 8.2 4.1 0
1030.6 955.8 867.1 768.1 662.5 562 477.9 414.8 383.5 365.1
350.2 335.3 320.5 305.1 289.7 273.3 255.9 240 224.6 210.2
198.4 186.1 173.3 159 143.1 125.6 105.6 88.7 76.4 64.1
51.3 36.9 19 11.3 7.2 3.6 0
1030.6 976.3 914.2 835.8 748.1 651.7 557.4 466.6 397.9 368.7
351.2 335.3 320.5 305.1 288.7 272.8 255.9 238.9 222.5 205.1
188.7 173.3 159 145.6 134.3 121 104.6 87.2 70.8 57.9
46.7 34.9 19.5 8.7 4.6 1.5 0
1030.6 1009.1 979.3 933.7 859.9 775.3 690.7 604.5 492.7 403
360.5 340.5 324.1 308.2 292.8 276.9 260.5 244.1 227.1 209.2
192.3 175.4 160 145.6 131.8 117.4 102 87.2 70.8 53.8
41.5 29.2 18.5 9.7 4.6 2.1 0
1030.6 1042.9 1049.1 1042.9 1007.5 952.2 886.5 813.7 720.4 599.9
475.3 383 338.9 318.9 304.1 289.7 274.3 261 248.2 232.8
217.4 198.4 179.5 162 148.2 134.9 148.2 155.4 117.4 93.8
62 45.6 26.1 12.8 6.2 3.1 0
1030.6 1076.3 1120.9 1157.3 1171.6 1160.3 1123.9 1076.3 1031.6 978.3
896.8 786 656.3 524 416.9 359.9 343.5 331.2 309.7 290.2
275.3 262 243 229.2 241.5 250.7 211.3 160.5 97.4 72.8
54.4 39.5 26.7 15.4 7.7 2.6 0
1030.6 1110.1 1193.7 1271.6 1329.5 1362.9 1364.9 1346 1328 1322.4
1318.8 1303.4 1273.1 1235.2 1187 1131.1 1060.9 993.7 970.1 1058.3
1249.6 1431.6 1458.8 1264.4 892.2 528.6 312.3 196.4 135.9 99.5
75.4 54.4 36.9 21 8.2 2.1 0
1030.6 1142.9 1260.3 1376.7 1474.1 1536.7 1566.4 1576.7 1586.9 1604.9
1632.6 1668.5 1711.5 1751 1790.5 1820.2 1867.4 1952 2109.9 2368.4
2703.7 3067.2 3422.1 3694.8 3726.6 3470.8 2979.6 2327.9 1625.4 1015.7
590.2 351.2 200 75.4 23.1 1 0
1030.6 1154.7 1290.6 1425.4 1537.2 1611 1648 1663.9 1678.7 1699.2
1727.4 1761.3 1805.4 1850 1898.2 1963.8 2058.2 2195.6 2398.6 2680.1
3053.9 3547.2 4219.9 5054.6 5593 5462.8 5063.4 4513.7 3920.4 3357.5
2781.6 2146.4 1469 863.5 350.2 88.2 0
1030.6 1163.4 1311.1 1464.9 1586.9 1666.9 1706.4 1718.2 1724.4 1727.4
1735.1 1745.4 1758.7 1764.4 1782.3 1822.3 1892.5 2004.3 2185.3 2451.4
2809.8 3309.8 4062 5167.4 6637.5 7105.1 6727.7 6280.1 5784.8 5269
4508.1 3522.6 2455 1494.7 590.2 188.7 0
1030.6 1182.9 1357.2 1535.2 1682.3 1771.5 1797.2 1781.3 1743.3 1688.5
1628 1570 1512.6 1459.3 1433.1 1464.4 1600.8 1842.8 2135.6 2409.9
2669.9 2972.9 3387.2 3984.5 5128.5 6498.5 6219.1 5555.1 5119.2 4820.8
4395.8 3781 2953.9 2056.1 804 132.3 0
1030.6 1193.2 1404.9 1598.7 1753.6 1829 1827.4 1762.3 1659.2 1550.5
1447.5 1361.3 1294.7 1255.7 1294.2 1485.4 1811 2208.9 2628.8 3071.3
3555.4 4016.3 4456.3 4966.4 5720.7 6683.6 6870.8 6374.4 5817.6 5246.9
4569.1 3658.9 2581.2 1249.6 489.2 54.9 0
1030.6 1209.1 1415.2 1619.2 1777.2 1853.1 1820.8 1705.9 1560.8 1444.4
1340.8 1258.3 1199.3 1186 1297.2 1592.1 2030 2580.1 3258.5 4083
4987 5916.6 6845.7 7680.9 8630 9502.7 9723.7 9324.3 8562.8 7547.1
6211.4 4372.2 2837.5 1569 756.8 87.7 0
1030.6 1210.1 1417.7 1619.2 1772 1839.7 1806.9 1695.1 1551.1 1421.8
1318.3 1237.3 1183.9 1191.6 1346.5 1694.1 2195.6 2852.9 3688.2 4638.8
5607.9 6556.5 7510.7 8494.1 9606.3 10414.9 10460.5 9822.7 8711 7240.5
5703.3 4236.3 2768.3 1610.5 638.4 80.5 0
1030.6 1210.1 1412.6 1606.9 1746.9 1811 1803.3 1731 1619.8 1497.7
1389 1308 1252.1 1247.5 1369.5 1675.1 2123.3 2659.1 3285.2 3979.4
4673.2 5370 6039.6 6712.3 7634.3 8537.7 8779.2 8329.5 7565 6569.8
5458.7 4231.2 3186.7 1897.7 720.4 63.6 0
1030.6 1196.2 1384.9 1561.8 1690 1755.6 1776.7 1764.9 1716.2 1642.8
1561.3 1482.9 1415.2 1378.8 1412.6 1578.2 1879.2 2267.4 2681.1 3064.7
3434.9 3760 4066.6 4495.2 5310.5 6129.4 6023.7 5328.4 4686.5 4118.9
3410.3 2562.7 1719.2 836.3 234.8 28.7 0
1030.6 1195.7 1364.4 1519.8 1632.1 1694.6 1730.5 1753.6 1765.4 1769
1762.8 1745.4 1723.8 1700.3 1696.7 1738.2 1865.4 2087.9 2399.6 2754.5
3161.1 3665.6 4332.2 5197.7 6107.3 6278.6 5325.9 4115.8 3027.2 2204.3
1730 1263.9 916.8 539.4 150.2 6.2 0
1030.6 1167.5 1309.6 1440.3 1535.7 1593.1 1635.7 1672.6 1706.9 1750.5
1797.7 1844.9 1904.8 1962.3 2040.2 2156.6 2324.3 2563.7 2926.2 3420.5
4024.5 4725.5 5558.2 6489.3 6823.1 6331.4 5169 3878.9 2619.6 1889.5
1367 912.2 549.1 126.6 3.1 0 0
1030.6 1164.4 1297.8 1410.6 1496.7 1549 1587.5 1627.5 1665.4 1709
1762.3 1819.7 1891 1968.9 2066.4 2205.3 2397.1 2656.5 2999 3437.4
4005.1 4685.5 5316.1 5682.2 5612.5 5075.1 4079.4 2959.6 1899.2 1350.1
931.7 584 325.1 70.8 0 0 0
